Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
PSRBN,PSSRBN - Disc springs
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
PSRBN,PSSRBN - Disc springs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PSRBN8-A
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Model
MODEL
material
MAT
surface treatment
SUR
Hardness
HN
Code
CODE
D
VAR02 [mm]
Load type
VAR04
D tolerance
FIX02 [mm]
d
FIX04 [mm]
d tolerance
FIX06
t
FIX08 [mm]
Ha
FIX10 [mm]
H tolerance
FIX12 [mm]
h
FIX14 [mm]
N
FIX16 [N]
PDF
FIX95
1
2
PSRBN8-A
S65C
Protective film of ferric oxide
42~48HRC
PSRBN
8.0
A
0/-0.15
4.2
+0.15/0
0.30
0.55
±0.10
0.25
117
PDF
PSSRBN8-A
SUS304−CSP
-
37〜46HRC
PSSRBN
8.0
A
0/-0.15
4.2
+0.15/0
0.30
0.55
±0.10
0.25
105
PDF
Show compressed display (2 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
PRiCi FA
- PSRBN,PSSRBN
Numéro de commande
M_SRBN8-A
Shorttext
Disc springs
Dernières modifications
17.10.2023 03:13:37
Unité
Mots clés
Round Wire
Small parts
Springs
Tension Springs
Torsion Springs
Classifications
CNS
CNSERPBASE Object Properties