Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UEM-42L-VS 1029148

Expand Table
EN
1/5
Type
TYPE
Mat.-Nr.
MATNR
Serie
SERIE
Nenndruck
PN [bar]
Diameter
D1 [mm]
Thread
M1
Length
H [mm]
Width across flats
SW1 [mm]
Weight
KG [g/Pcs]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
UEM-06L-VS
1029619
L
315
6
12x1.5
14.5
14
10
UEM-08L-VS
1029627
L
315
8
14x1.5
14.5
17
15
UEM-10L-VS
1029690
L
315
10
16x1.5
15.5
19
19
UEM-12L-VS
1029698
L
315
12
18x1.5
15.5
22
25
UEM-15L-VS
1029044
L
315
15
22x1.5
17.0
27
41
UEM-18L-VS
1029031
L
315
18
26x1.5
18.0
32
63
UEM-22L-VS
1029026
L
160
22
30x2.0
20.0
36
83
UEM-28L-VS
1028964
L
250
28
36x2.0
21.0
41
91
UEM-35L-VS
1029299
L
250
35
45x2.0
24.0
50
147
UEM-42L-VS
1029148
L
250
42
52x2.0
24.0
60
231
UEM-06S-VS
1029620
S
630
6
14x1.5
16.5
17
16
UEM-08S-VS
1029591
S
630
8
16x1.5
16.5
19
19
UEM-10S-VS
1029692
S
630
10
18x1.5
17.5
22
29
UEM-12S-VS
1029671
S
630
12
20x1.5
17.5
24
34
UEM-14S-VS
1029646
S
400
14
22x1.5
20.5
27
50
UEM-16S-VS
1029054
S
400
16
24x1.5
20.5
30
64
UEM-20S-VS
1029024
S
400
20
30x2.0
24.0
36
103
UEM-25S-VS
1028979
S
400
25
36x2.0
27.0
46
212
Show compressed display (20 products)
Numéro de commande1029148
ShorttextNuts, silver-plated inside
Dernières modifications23.12.2025 10:22:35
Unité

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties