Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
33-conveyor
ZG09W - Precision conveyor / European standard profile - light load type / head drive double groove profile (pulley diameter 40mm)
HEFA
...
ZG09W - Precision conveyor / European standard profile - light load type / head drive double groove profile (pulley diameter 40mm)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZG09WW-B80-L440-25-TA220-IM-5-H-G
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
TYPE
TYPE
Profile material
PM
Material of motor cover plate
MM
Material of fixed pulley seat
MF
Profile surface treatment
PST
Surface treatment of motor cover plate
MST
Surface treatment of pulley fixing seat
PFST
B
B [mm]
L
L [mm]
output power
OP [W]
Motor voltage
V [V]
Motor specification
MSS
1
ZG09WW-B80-L440-25-TA220-IM-5-H-G
ZG09WW
Non anti deviation type
Aluminum alloy
Aluminum alloy
Aluminum alloy
clear anodizing
spray
spray
80
440
25
TA200(single-phase)
IM
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
HEFA
- ZG09W
Shorttext
Precision conveyor / European standard profile - light load type / head drive double groove profile (pulley diameter 40mm)
Dernières modifications
19.03.2025 09:16:21
Unité
Mots clés
Conveyor
European standard
Profile
diameter
double groove
head drive
light load type
precision
Classifications
CNS
CNSERPBASE Object Properties