Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Locating parts
Spring Plungers
ZS24A - Spring plunger front end flat type
PRiCi FA
Locating parts
Spring Plungers
ZS24A - Spring plunger front end flat type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZS24A5-3
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Model
MODEL
ZT Material
BMAT
ZT Hardness
BHN
Surface treatment(zhuti)
SUR
Pin Material
PMAT
Pin Hardness
PHN
Surface treatment(xiao)
SUR2
TH material
SMAT
Anbient operating temp.
AOT [°C]
Code
CODE
M(cylw)
VAR10
S
VAR15 [mm]
d
FIX02 [mm]
l
FIX04 [mm]
L
FIX06 [mm]
Ba
FIX08 [mm]
Load min
FIX10 [N]
1
ZS24A5-3
Equivalent to S45C
29~35HRC
Blackening treatment
Equivalent to S45C
57~63HRC
Chromate gloss treatment
Equivalent to SWP-B
-30~80
ZS24A
5
3
2.0
20
20
1.5
1.99
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
PRiCi FA
- ZS24A
Numéro de commande
M_PJLF5-3
Shorttext
Spring plunger front end flat type
Dernières modifications
17.10.2023 03:12:48
Unité
Mots clés
Locating
Spring Plungers
parts
Classifications
CNS
CNSERPBASE Object Properties
Type Code
ZS24A5-3
Order Number
M_PJLF5-3