Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZS44B1.5-1.5

Expand Table
EN
1/5
Model
MODEL
type
LV1
type
LV2
ZT material
MAT
X material
MAT2
TH material
MAT3
Anbient operating temp.
AOT
Code
CODE
D
VAR02 [mm]
S
VAR04 [mm]
d
FIX02 [mm]
D1
FIX04 [mm]
La
FIX06 [mm]
C
FIX08 [mm]
Load min
FIX10 [N]
Load max
FIX12 [N]
PDF
FIX95
1
2
ZS44B1.5-1.5
Light load type
Flat head type
SUS303
SUS304
SUS304
-30~140℃
ZS44B
1.5
1.5
0.5
2.0
9.5
0.05
0.48
0.98
PDF
ZS44BF1.5-1.5
Light load type
Spherical type
SUS303
SUS304
SUS304
-30~140℃
ZS44BF
1.5
1.5
0.5
2.0
9.5
0.05
0.48
0.98
PDF
Show compressed display (2 configurable products)
Numéro de commandeM_MPFS1.5-1.5
ShorttextSmall diameter spring plunger - short type
Dernières modifications17.10.2023 03:12:49
Unité

Classifications

CNS

CNSERPBASE Object Properties