Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-BDC-201

Expand Table
1/5
Code
CODE
type
TYPE
Bearing pedestal material
MAT
Bearing material
MAT1
Surface treatment of bearing seat
SUR
Specifications
SPE
National standard model
NAT
the inside diameter of
DD [mm]
H
H [mm]
J
J [mm]
A2
A2 [mm]
L
L [mm]
N
N [mm]
T minimum unit 0.1
TT [mm]
S
S [mm]
B
B [mm]
1|E-BDC-201
2|BDC-201
E-BDC
Economical
High quality carbon structural steel
GCr15
galvanizing
201
SBPFL201
12
81
63.5
7.0
59
7.1
2.0
6.0
22
BDC
Standard
High quality carbon structural steel
GCr15
galvanizing
201
SBPFL201
12
81
63.5
7.0
59
7.1
2.0
6.0
22
Show compressed display (2 configurable products)
ShorttextBearing with seat, with diamond seat, radial insert ball bearing, stamped type, standard type
Dernières modifications29.05.2026 10:08:35
Unité

Classifications

CNS

CNSERPBASE Object Properties
Type CodeE-BDC-201
Compare multiple parts
Add at least 2 products with