Browse
All Manufacturers
FR
Login
Register for free
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Parker
PARKER SensoControl ® Test Points
Test point with threaded connection M 16x2
EMA3 - Test Point with threaded connection M 16x2
Parker
...
Test point with threaded connection M 16x2
EMA3 - Test Point with threaded connection M 16x2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EO Test Point with threaded connection M 16x2 EMA3/10X1CF
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order code
ERMETO
Add. Info
INFO
Material selection
WERKSTOFF
Thread
T1
Collar diameter
D1 [mm]
Length test point
L1 [mm]
Port end length
L2 [mm]
HEX Fig. B
S1 [mm]
HEX
S2 [mm]
Design
FORM
Weight
WEIGHT [kg]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
EMA3/1/8ED71
PDF Link
Stainless Steel
G1/8
14.000
39.000
8.000
17.000
0.000
B
0.08000
EMA3/1/4ED71
PDF Link
Stainless Steel
G1/4
19.000
37.000
12.000
19.000
0.000
B
0.10200
EMA3/3/8ED71
PDF Link
Stainless Steel
G3/8
22.000
37.000
12.000
22.000
0.000
B
0.11700
EMA3/10X1ED71
PDF Link
Stainless Steel
M10x1
14.000
39.000
8.000
17.000
0.000
B
0.09400
EMA3/12X1,5ED71
PDF Link
Stainless Steel
M12x1,5
17.000
37.000
12.000
17.000
0.000
B
0.09000
EMA3/14X1,5ED71
PDF Link
Stainless Steel
M14x1,5
19.000
37.000
12.000
19.000
0.000
B
0.09600
EMA3/1/2ED71
PDF Link
Stainless Steel
G1/2
27.000
49.000
14.000
27.000
17.000
C
0.16000
EMA3/8X1ORCF
PDF Link
Steel, zinc yellow plated
M8x1
9.500
37.000
8.500
17.000
0.000
A
0.06920
EMA3/10X1ORCF
PDF Link
Steel, zinc yellow plated
M10x1
11.500
37.500
9.800
17.000
0.000
A
0.06820
EMA3/14X1,5ISOCF
PDF Link
Steel, zinc yellow plated
M14x1,5
18.800
38.000
11.000
19.000
0.000
F
0.09700
EMA3/10X1CF
PDF Link
Steel, zinc yellow plated
M10x1
14.000
37.000
8.000
17.000
0.000
D
0.07460
EMA3/12X1,5CF
PDF Link
Steel, zinc yellow plated
M12x1,5
17.000
37.000
12.000
17.000
0.000
D
0.08700
EMA3/14X1,5CF
PDF Link
Steel, zinc yellow plated
M14x1,5
19.000
37.000
12.000
19.000
0.000
D
0.09700
EMA3/16X1,5CF
PDF Link
Steel, zinc yellow plated
M16x1,5
21.000
37.000
12.000
22.000
0.000
D
0.11200
EMA3/1/8CF
PDF Link
Steel, zinc yellow plated
G1/8
14.000
39.000
8.000
17.000
0.000
D
0.06880
EMA3/1/4CF
PDF Link
Steel, zinc yellow plated
G1/4
18.000
37.000
12.000
19.000
0.000
D
0.08400
EMA3/3/8CF
PDF Link
Steel, zinc yellow plated
G3/8
22.000
37.000
12.000
22.000
0.000
D
0.10370
EMA3/1/2CF
PDF Link
Steel, zinc yellow plated
G1/2
26.000
49.000
14.000
27.000
17.000
E
0.12970
EMA3/1/8EDCF
PDF Link
Steel, zinc yellow plated
G1/8
14.000
39.000
8.000
17.000
0.000
B
0.06760
Show compressed display (27 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Parker
- EMA3
Numéro de commande
EMA3/10X1CF
Shorttext
Test Point with threaded connection M 16x2
Dernières modifications
26.03.2026 14:14:37
Unité
Mots clés
Test Points
Test point
threaded connection
Classifications
Par fonctionnalité
BYFUNC_CONVEYING Acheminemer
CNS
CNSERPBASE Object Properties
Order Number
EMA3/10X1CF
CNSPHYPROP Physical Properties
ECLASS 14.0
51-56-01-06 Raccord de tuyaux à vis (hydraulique)
ECLASS 10.1
27-30-21-02 Raccord de tuyaux à vis (hydraulique)
ECLASS 6.2
27-30-21-02 Tube screw connector (hydraulics)
Supplier product number
EMA3/10X1CF
ECLASS 6.1
27-30-21-02 Tube screw connector (hydraulics)
Manufacturer product number
EMA3/10X1CF
ECLASS 6.0
27-30-21-02 Tube screw connector (hydraulics)
Manufacturer product number
EMA3/10X1CF
ECLASS 5.1
27-30-21-02 Raccord de tuyaux à vis (hydraul.)
Référence d’article
EMA3/10X1CF
Compare multiple parts
Add at least 2 products with
Comparer
Charger la géométrie
Add one more to start
Comparer (0/4)