Browse
All Manufacturers
FR
Login
Register for free
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
TOHATSU
ganter
GN 722.1
GN 722.1 A4
GN 722.1 - Spring Latches, Stainless Steel, for Welding, Type R Round, latch riveted, not removable
TOHATSU
...
GN 722.1
GN 722.1 A4
GN 722.1 - Spring Latches, Stainless Steel, for Welding, Type R Round, latch riveted, not removable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Spring Latch, Stainless Steel GN 722.1-12-20-R-A4
Vertical Mode
Expand Table
Reset filters
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
Position
POS
Pin -0,05/-0,25 Bore +0,2/+0,4
D1 [mm]
D2 [mm]
≈
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
Spring load initial / end
FEDERDRUCK [N]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
GN 722.1-8-20-R-A4
deactivated
8
20
54
14
35
37
14 / 35
0.1210
73181900
YES
Product details
GN 722.1-10-20-R-A4
deactivated
10
20
54
14
35
37
14 / 35
0.1210
73181900
YES
Product details
GN 722.1-12-20-R-A4
deactivated
12
20
54
14
35
37
14 / 35
0.1250
73181900
YES
Product details
GN 722.1-14-20-R-A4
deactivated
14
20
54
14
35
37
14 / 35
0.1290
73181900
YES
Product details
GN 722.1-16-30-R-A4
deactivated
16
30
83
20
54
55
22 / 70
0.4330
73181900
YES
Product details
GN 722.1-20-30-R-A4
deactivated
20
30
83
20
54
55
22 / 70
0.4520
73181900
YES
Product details
Show compressed display (6 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
TOHATSU
- GN 722.1
Numéro de commande
GN 722.1-12-20-R-A4
Shorttext
Spring Latches, Stainless Steel, for Welding, Type R Round, latch riveted, not removable
Dernières modifications
24.06.2024 10:22:20
Unité
Mots clés
Latches
Stainless steel
Type
latch
removable
riveted
round
spring
welding
Classifications
Par fonctionnalité
BYFUNC_FIXING Accrocher
Par catégorie
Actuating_Elements Déclencheur
Assembling_Equipment Technique de montage
Automation Automation
Automotive Véhicule à moteur
Automotive_Engineering Technique des véhicules à moteur
Ball Bille
Bearing Roulement
Bushing Douille
Caster Roulette
Clamping_Technology Technique de préhension
Cog_Wheel Roue dentée
Cogging Engrènement
Control_Unit Elément de commande
Die_Set Bloc à colonne
Drilling_Tool Outil de perçage
Drive_Shaft Arbre articulé et de transmission
Fastening Dispositif de fixation
Fitting Raccord
Fixture_System Système d'installation
Flange Bride
Gear Engrenage
Gear_Belt Courroie dentée
Hinge Charnière
Linear_Technology Technique linéaire
Machining_Unit Unité de traitement
Magnet Aimant
Metal_Fitting Ferrures
Mold_Construction Moulage
Nozzle Gicleur
Operational_Safety Sécurité au travail
Pneumatics Pneumatique
Positioning_System Système de positionnement
Rolling_Bearing Palier de laminoir
Screwing_Tool Outil de serrage
Shock_Absorber Amortisseur de chocs
Thread_Insert Insert de filetage
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-10-01-90 Goujon, tige (non classé)
ECLASS 10.1
23-10-01-90 Goujon, tige (non classé)
ECLASS 10.0.1
23-10-01-90 Goujon, tige (non classé)
ECLASS 9.1
23-10-01-90 Goujon, tige (non classé)
ECLASS 9.0
23-10-01-90 Pin, peg (unspecified)
ECLASS 8.1
23-10-01-90 Pin, peg (unspecified)
ECLASS 8.0
23-10-01-90 Pin, peg (unspecified)
ECLASS 7.1
23-10-01-90 Pin, peg (unclassified)
ECLASS 7.0
23-10-01-90 Pin, peg (unclassified)
ECLASS 6.2
23-10-01-90 Pin, peg (unclassified)
ECLASS 6.1
23-10-01-90 Pin, peg (unclassified)
ECLASS 6.0
23-10-01-90 Pin, peg (unclassified)
Compare multiple parts
Add at least 2 products with
Comparer
Charger la géométrie
Add one more to start
Comparer (0/4)