Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HRL-3060-00-30W-40-2-220-T1

Expand Table
1/5
Article Number
IDNR
LOD Level
LODLEVEL
DESCRIPTION_SHORT
DESCRIPTION_LONG
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
MANUFACTURER_TYPE_DESCR
1
2
3
4
5
6
HRL-6060-00-60W-40-2-220-T1
300
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Explosion protected LED recessed fitting for Zone 1/21, HRL, 600x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
CCL1714887
CCL1714887
Eaton
HRL/6060/00/60W/40/2-220                   
HRL-6060-00-60W-40-EM2-2-220-T1
300
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Explosion protected LED recessed fitting for Zone 1/21, HRL with battery, 600x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
CCL1714951
CCL1714951
Eaton
HRL/6060/00/60W/40/EM2/2-220         
HRL-3060-00-30W-40-2-220-T1
300
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Explosion protected LED recessed fitting for Zone 1/21, HRL, 300x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
CCL1714057
CCL1714057
Eaton
HRL/3060/00/30W/40/2-220                   
HRL-3060-00-30W-40-EM2-2-220-T1
300
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Explosion protected LED recessed fitting for Zone 1/21, HRL with battery, 600x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
CCL1714121
CCL1714121
Eaton
HRL/3060/00/30W/40/EM2/2-220         
HRL-3012-00-60W-40-2-220-T1
300
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Explosion protected LED recessed fitting for Zone 1/21, HRL, 300x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
CCL1714441
CCL1714441
Eaton
HRL/3012/00/60W/40/2-220                   
HRL-3012-00-60W-40-EM2-2-220-T1
300
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Explosion protected LED recessed fitting for Zone 1/21, HRL with battery, 600x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
CCL1714505
CCL1714505
Eaton
HRL/3012/00/60W/40/EM2/2-220         
Show compressed display (6 configurable products)
Numéro de commandeHRL-3060-00-30W-40-2-220-T1
ShorttextLED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Dernières modifications28.03.2022 06:56:34
Unité

Classifications

CNS

CNSERPBASE Object Properties
Order NumberHRL-3060-00-30W-40-2-220-T1
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with