Browse
All Manufacturers
FR
Login
Register for free
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Boteco
PIEDS D´APPUI
P540CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4 AND NON SLIP BASE
Boteco
PIEDS D´APPUI
P540CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4 AND NON SLIP BASE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
P54050.IN10X070CIN
Vertical Mode
Expand Table
Reset filters
FR
1/5
SHA256
SHA256
Internal name
INAME
Art.
CODE
D
MIS01 [mm]
H
MIS02 [mm]
H1
MIS03 [mm]
H3
MIS04
E
MIS05 [mm]
s
MIS06 [mm]
R
MIS07 [mm]
d1
MIS08 [mm]
Q
MIS09 [mm]
Weight
MIS10 [g]
F1
MIS11 [kN]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
6QH2m6hfQ7Ld1T9TUqGZYgAZ9/hO0xU4edRZLIOTPD8=
p540402ein08x70cin
P54040.IN08X70CIN
40
15.0
26.0
17.5
13
5
12.4
M8
70
139
13
E17EB4o2UGVK9QVhAnFy9D4cgkdtyaqrUXYde6gM0MM=
p540402ein10x045cin
P54040.IN10X045CIN
40
15.0
26.0
17.5
13
5
12.4
M10
45
140
23
CRH4GUNpQ115C2jjBAMECxqc9feuV1Vloq1vsFlqk84=
p540402ein10x070cin
P54040.IN10X070CIN
40
15.0
26.0
17.5
13
5
12.4
M10
70
152
23
tR+DIFidwqCUhJqCzzBduCWnK5b43k2g4Yw5qwQHIp4=
p540402ein10x100cin
P54040.IN10X100CIN
40
15.0
26.0
17.5
13
5
12.4
M10
100
179
23
t+6fSpa5uNREJZnDd4vV/K6ONhs0uJMMYEzGQ2AyORY=
p540402ein12x045cin
P54040.IN12X045CIN
40
15.0
26.0
17.5
13
5
12.4
M12
45
149
23
Ekq2dqzhYkHr34oUDS9AdH0CX/lDiqejjZmMM6Nd9e8=
p540402ein12x070cin
P54040.IN12X070CIN
40
15.0
26.0
17.5
13
5
12.4
M12
70
168
23
wrv4Hlp/nrhzamqdh5zJiNdl9yyqTBCmhota4troSS4=
p540402ein12x100cin
P54040.IN12X100CIN
40
15.0
26.0
17.5
13
5
12.4
M12
100
188
23
iNO3zCb7Zbt+6IjhMzXEy7RKu1W+P9xLfGTLmXD+MhQ=
p540502ein08x045cin
P54050.IN08X045CIN
50
17.5
29.5
20.0
13
5
12.4
M08
45
195
13
BNPmWkMUkWQQIvHjGDdGZAq0RiewguD8BoRz0Oio+wc=
p540502ein08x070cin
P54050.IN08X070CIN
50
17.5
29.5
20.0
13
5
12.4
M08
70
202
13
VsQdDIX7Z/eLAva3x5+AgPBvN2WtS/O1k2sVvcPOf8s=
p540502ein10x045cin
P54050.IN10X045CIN
50
17.5
29.5
20.0
13
5
12.4
M10
45
203
23
MjNdxiFdS7D9JjOsYqWowmsD+2CNtewkmVb1awQ+GlY=
p540502ein10x070cin
P54050.IN10X070CIN
50
17.5
29.5
20.0
13
5
12.4
M10
70
215
23
TeZMcTjeVaf+HTLapME3pvQ4yjOQwMiIB92afrMZdIg=
p540502ein10x100cin
P54050.IN10X100CIN
50
17.5
29.5
20.0
13
5
12.4
M10
100
240
23
IHWSiEBQn1ywJf5iSX1S4IjOZSlIY02c8vWwDpnoeqA=
p540502ein12x045cin
P54050.IN12X045CIN
50
17.5
29.5
20.0
13
5
12.4
M12
45
212
32
6uo1ABZNc7sl+kiniEa3Quw5QvWe5b6e2JhD0tTK8i4=
p540502ein12x070cin
P54050.IN12X070CIN
50
17.5
29.5
20.0
13
5
12.4
M12
70
231
32
Jl2pAf0l0bwGHqDiqSrfhlIcECSSD7nFCTIj5CT4mAg=
p540502ein12x100cin
P54050.IN12X100CIN
50
17.5
29.5
20.0
13
5
12.4
M12
100
251
32
FVsbAkjCcV6BUR6YERegqA/2cXNJuAdVM4v4PSTaZcY=
p540602ein08x45cin
P54060.IN08X45CIN
60
19.5
32.0
22.0
13
5
12.4
M8
45
295
13
j8sLe2pE6LwQNflwDYace4+Hr4iR+SeKDQsZ9V4tCfQ=
p540602ein08x70cin
P54060.IN08X70CIN
60
19.5
32.0
22.0
13
5
12.4
M8
70
302
13
d1tuVWMQQNaGGitgNPirYG3vJ7SfZOwOBa6jl9OwUuo=
p540602ein10x045cin
P54060.IN10X045CIN
60
19.5
32.0
22.0
13
5
12.4
M10
45
303
23
n63iEMTqVtAoXdeQjTNTauaPo+3buq/fUOGPMz9wDPk=
p540602ein10x070cin
P54060.IN10X070CIN
60
19.5
32.0
22.0
13
5
12.4
M10
70
315
23
Show compressed display (24 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Boteco
- P540CIN
Numéro de commande
P54050.IN10X070CIN
Shorttext
STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4 AND NON SLIP BASE
Dernières modifications
17.11.2021 08:40:40
Unité
Classifications
Par catégorie
Handle Poignée
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Comparer
Charger la géométrie
Add one more to start
Comparer (0/4)