Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SC-3APK001F

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Performance
PERFORMANCE
Connector END A
CONNECTOR_END_A
Connector END B
CONNECTOR_END_B
Gender END A
GENDERENDA
Gender END A
GENDER_END_A
Gender END B
GENDER_END_B
Gender END B
GENDERENDB
Length (m)
LENGTH__M_
Length (ft)
LENGTH__FT_
Color
COLOR
1
SC-3APK001F
USB Cable Assemblies
USB 3.0 Type-A Male to Panel Mount Type-A Female |1ft
USB
USB 3.0
Type A
Type A (Panel Mount)
Male
Male
Female
Female
0.30
1
Black
Afficher la représentation comprimée (1 produit)
Numéro de commandeSC-3APK001F
Dernières modifications10.06.2026 14:50:39
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSC-3APK001F
Compare multiple parts
Add at least 2 products with