Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-64100-082

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Data Transmission
DATA_TRANSMISSION
Gender
GENDER
Termination
TERMINATION
Port Opening
PORT_OPENING
Contact Plating
CONTACT_PLATING
1
SS-64100-082
Ethernet Connectors
Modular Jack | Standard | Horizontal (90) | 10P 10C | NF Shielded
RJ Modular Jack
PCB Mount
Standard
1
1
Right Angle
1G
Female
Through Hole
Tab Down
50 micro-inches
Afficher la représentation comprimée (1 produit)
Numéro de commandeSS-64100-082
ShorttextStewart Connector
Dernières modifications10.06.2026 14:50:51
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSS-64100-082
Compare multiple parts
Add at least 2 products with