Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-74500-029

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Data Transmission
DATA_TRANSMISSION
Gender
GENDER
Termination
TERMINATION
Contact Plating
CONTACT_PLATING
Shielding
SHIELDING
1
SS-74500-029
Ethernet Connectors
2X1 StackJack | CAT5E | Stack | 8P 8C | PG4 Shielded | LEDs
RJ Modular Jack
PCB Mount
CAT 5e
2
2
Right Angle
1G
Female
Through Hole
50 micro-inches
Yes
Afficher la représentation comprimée (1 produit)
Numéro de commandeSS-74500-029
ShorttextStewart Connector
Dernières modifications10.06.2026 14:51:00
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSS-74500-029
Compare multiple parts
Add at least 2 products with