Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-60400-029

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Gender
GENDER
Termination
TERMINATION
IP Rating
IP_RATING
Contact Plating
CONTACT_PLATING
Shielding
SHIELDING
1
SS-60400-029
Ethernet Connectors
Punch Down Cable Jack | IP67 | Industrial | Cat6a | Shielded
RJ Modular Jack
Cable Applied
CAT 6a
1
1
Panel Mount
Female
IDC
IP67
50 micro-inches
Yes
Afficher la représentation comprimée (1 produit)
Numéro de commandeSS-60400-029
Dernières modifications13.03.2026 13:56:30
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSS-60400-029
Compare multiple parts
Add at least 2 products with