Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS65100-054F

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Data Transmission
DATA_TRANSMISSION
Gender
GENDER
Termination
TERMINATION
Contact Plating
CONTACT_PLATING
Shielding
SHIELDING
1
SS65100-054F
Ethernet Connectors
Modular Jack | Standard | Vertical (180) | 8P 8C | PG4 Shielded
RJ Modular Jack
PCB Mount
Standard
1
1
Vertical
1G
Female
Through Hole
50 micro-inches
Yes
Afficher la représentation comprimée (1 produit)
Numéro de commandeSS65100-054F
ShorttextStewart Connector
Dernières modifications10.06.2026 14:50:40
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSS65100-054F
Compare multiple parts
Add at least 2 products with