Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSEBNLZ10-36

Expand Table
1/5
Traitement de la surface du support
PN
Matériau
MAT
MX (unité de lubrification)
MX
Nombre de blocs
NOB
H
H [mm]
Sélection du type de graisse
GREASE
L Incrément de 1mm
LS [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
Sxl
SLL
L2
L2 [mm]
K
K [mm]
Cb
CBB [mm]
N
N [mm]
C2
C2 [mm]
(l1)
LL1 [mm]
1
2
3
4
5
SSEBNLZ8-41
Acier inoxydable
sans MX (unité de lubrification)
1
8
Normal
41
17
23.6
12
8
M2x2.5
13.6
6.5
0.3
8.5
8
2.0
SSEBNLZ10-36
Acier inoxydable
sans MX (unité de lubrification)
1
10
Normal
36
20
30.0
15
10
M3x3
19.0
7.8
0.3
10.0
10
2.5
SSEBNLZ13-46
Acier inoxydable
sans MX (unité de lubrification)
1
13
Normal
46
27
33.9
20
15
M3x3.5
19.9
10.0
0.5
13.5
14
3.0
SSEBNLZ16-71
Acier inoxydable
sans MX (unité de lubrification)
1
16
Normal
71
32
42.4
25
20
M3x4
27.4
12.0
0.5
16.0
20
4.0
SSEBNLZ20-101
Acier inoxydable
sans MX (unité de lubrification)
1
20
Normal
101
40
50.0
30
25
M4x6
34.6
15.0
0.5
20.0
25
4.0
Show compressed display (5 configurable products)
ShorttextMiniature Linear Guides - Standard Blocks with Dowel Holes - Light Preload/Slight Clearance - Standard Grade - Configurable
Dernières modifications04.04.2024 07:13:04
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Type CodeSSEBNLZ10-36
Compare multiple parts
Add at least 2 products with