2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
Kata kunci: 3
46
Unit
46
File types
46
Kategori
46
Klasifikasi
46
Festo
Part number (TNR)
46
Type (TYP)
46
Thread (D)
46
Diameter (D1)
46
Diameter (D2)
46
Length (L)
46
Length (L1)
46
Length (L2)
46
Length (L3)
46
Width across flats (SW)
46
Weight (CNSMASSEXACT)
46
GTIN
30
REACH information available (REACH)
46
REACH SVHCs > 0,1% (REACHSVHC)
46
REACH CAS-Nr. (REACHHAZSUBS)
46
REACH SCIP-ID (REACHSCIP)
46
REACH last update (DD.MM.YYYY) (REACHVALDATE)
46
Filter
Festo CAD Katalog

Festo CAD Katalog

VASDi sini Anda akan menemukan model CAD dari Festo
EN
Filter katalog
Semua negara/wilayah pemasok
Semua pasar
Anak Perusahaan:
Indonesia
Jakarta
PT. Festo
Landesgesellschaft
JL. Sultan Iskandar Muda No. 68, Arteri Pondok Indah, Jakarta 12240
IDJakarta
+62 (0)21 27 50 79 00
+62 (0)21 27 50 79 98