Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
Kata kunci: 2
19
Functionalities
19
Unit
19
File types
19
Kategori
19
Klasifikasi
19
Festo
Part number
(TNR)
19
Type
(TYP)
19
Stroke
(HUB)
7
Nominal diameter
(KDM)
12
Extended position
(HUBST)
19
Thread
(D1)
19
Diameter
(D2)
19
Diameter
(D3)
19
Diameter
(D4)
19
Length
(L1)
19
Length
(L2)
19
Length
(L3)
19
Length
(L4)
19
Length
(L5)
19
Length
(L6)
19
Length
(L7)
19
Width
(B1)
19
Width across flats
(SW1)
19
Width across flats
(SW2)
19
Weight
(CNSMASSEXACT)
19
GTIN
18
REACH information available
(REACH)
19
REACH SVHCs > 0,1%
(REACHSVHC)
19
REACH CAS-Nr.
(REACHHAZSUBS)
19
REACH SCIP-ID
(REACHSCIP)
19
REACH last update
(DD.MM.YYYY) (REACHVALDATE)
19
Filter
Festo CAD Katalog
YSRW
Di sini Anda akan menemukan model CAD dari Festo
Tambahkan pencarian direktori
Preferred catalog language
EN
Filter katalog
Semua negara/wilayah pemasok
Semua pasar
...
Festo
Products (A - Z)
Y
YSRW
Festo
Products (A - Z)
Y
YSRW
YSRW
Shock absorber
YSRW-DGC
Shock absorber
Kata kunci
Products
shock absorber
Stop
element
Anak Perusahaan:
Indonesia
Jakarta
PT. Festo
Landesgesellschaft
JL. Sultan Iskandar Muda No. 68, Arteri Pondok Indah, Jakarta 12240
Jakarta
+62 (0)21 27 50 79 00
+62 (0)21 27 50 79 98
info_id@festo.com
www.festo.com/id