Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
Kata kunci: 62
1155
Unit
1155
File types
1155
HEFA
Code
(CODE)
1042
Material
(national standard) (TYPE)
1155
Material
(Japanese standard) (TYPE1)
1155
Surface_treatment
(SUR)
730
D
(D)
1066
E
(E)
744
F
(F)
744
K
(K)
432
M
(M)
786
Filter
HEFA CAD Katalog
26-cantilever-pin-hinge-pin
Di sini Anda akan menemukan model CAD dari HEFA
Tambahkan pencarian direktori
Preferred catalog language
EN
Filter katalog
Semua negara/wilayah pemasok
Semua pasar
...
HEFA
26-cantilever-pin-hinge-pin
HEFA
26-cantilever-pin-hinge-pin
BC01B_C
External thread installation with snap ring groove standard type
BC01E_F
Cantilever pin external thread installation hexagon with snap ring groove
BC01G
Cantilever pin external thread installation with snap ring groove step type
BC02B_C
Cantilever pin external thread installation with internal thread standard type
BC02E_F
Cantilever pin external thread installation hexagonal with internal thread
BC02G
Cantilever pin external thread installation internal thread step type
BC03B_C
Cantilever pin external thread installation external thread standard type
BC03E_F
Cantilever pin external thread installation external thread hexagon type
BC03G
Cantilever pin external thread installation external thread step type
BC04B_C
Cantilever pin embedded in external thread installation snap ring groove sta...
BC04E_F
Cantilever pin embedded external thread installation hexagon stand...
BC04G
Cantilever pin embedded in external thread installation snap ring groove ste...
BC05B_C
Cantilever pin embedded in external thread installation internal thread ...
BC05D_F
Cantilever pin embedded in external thread installation internal thread ...
BC05G
Cantilever pin embedded in external thread installation internal thread ...
BC06B_C
Cantilever pin embedded in external thread installation external thread...
BC06D_F
Cantilever pin embedded in external thread installation external thread...
BC06G
Cantilever pin embedded in external thread installation external thread...
BC07A-1
Cantilever pin bolt installation with snap ring groove standard type
BC07D
Cantilever pin bolt installation hexagonal with snap ring groove
BC07G
Cantilever pin bolt installation with snap ring groove step type
BC08A
Cantilever pin bolt installation internal thread standard type
BC08D
Cantilever pin bolt installation internal thread hexagon type
BC08G
Cantilever pin bolt installation internal thread step type
BC09A
Cantilever pin bolt installation external thread standard type
BC09D
Cantilever pin bolt installation internal thread hexagon type
BC09G
Cantilever pin bolt installation internal thread step type
BC10H
Cantilever pin heavy-duty retaining ring groove type
BC11J_M
Cantilever pin heavy-duty internal thread type
BC12K_L
Cantilever pin flange snap ring groove type
BC13K_L
Cantilever pin flange bolt fixed type
BC14K_L
Cantilever pin flange nut fixed type
BC15-BC16
Cantilever Pin, Hexagonal Type, Screw Fixed Type, Standard Type/Step Type...
BC17-BC18
Cantilever pin, hexagonal type, groove type with retaining ring, standard type/...
BC30G_X
Hinge pin key fixed type
BC31G_X
Hinge pin double buckle ring fixing
BC32G_X
Hinge pin shoulder type cotter pin fixing
BC33G_X
Hinge pin shoulder type retaining ring fixed type
BC34G_X
Hinge pin shoulder type L nut fixed type
BC35G_57G
Hinge pin hexagon socket shoulder type L nut fixed type
BC36G
Hinge pin stop screw fixed type
BC37G
Hinge pin shoulder type stop screw fixed type
BC38G_56G
Hinge pin shoulder type internal screw type
BC39G
Hinge pin double anti rotation surface type
BC40G
Internal thread type at both ends of hinge pin
BC41G
External thread type at both ends of hinge pin
BC42G_X
Hinge pin double split pin fixed type
BC43_50G
Step screw type for hinge pin fulcrum
BC43_50X
Step screw type selection for hinge pin fulcrum
BC51
Hinge pins - Internal thread type at both ends/Fixed type with stop scre...
BC52
Shoulder hinge pin retaining ring fixed type/nut fixed type shaft diameter tolera...
BC53
Fulcrum pin - short head hexagonal hole type
BC54C
Rolling shaft pin retaining ring fixed type
BC54H
Rolling shaft pin - retaining ring fixed internal thread type
BC55
Step bolt - ultra short head type/short head type/round head screw type/cro...
Kata kunci
type
Standard type
external thread
internal thread
standard
fixed type
pin
Fixed
Anak Perusahaan:
China
爱合发工业传动科技(广东)有限公司
400-690-9339
www.ihfcn.com/