2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FLA.00.650.CLAC35Z

Expand Table
EN
1/5
PREVIEW
Part number
SKU
Description
DESC
Housing material
HOUSING
KEYING
Cable termination protection
CABLEPROTECT
Number of contacts Triax
TRIAXCONTACTS
IP Rating
IP
Contact Termination Triax
TRIAXTERMINATION
Connector type
CONNECTORTYPE
Locking system
LOCKINGSYSTEM
PDF
1
FLA.00.650.CLAC35Z
Elbow plug, cable collet and nut for fitting a bend relief
Metal - Chrome plated Brass
Circular, male
For cable bend relief
1
IP50
Solder
Plug - Elbow
Push-pull
Open PDF
Tampilkan tampilan terkompresi (1 produk)
Order numberFLA.00.650.CLAC35Z
ShorttextElbow plug, cable collet and nut for fitting a bend relief
Perubahan terakhir21.02.2025 12:14:28
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties