2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

04431-15-08

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Length
B [mm]
diameter
D [mm]
height
H [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
inch/mm
IMPERIAL
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
04431-15-06
10
6.2
6
13.0
1.8
1
0.0010
Infotext
Yes
84662080
4059495934402
MM
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
04431-15-08
12
8.2
7
15.5
2.2
1
0.0020
Infotext
Yes
84662080
4059495934419
MM
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
04431-15-10
14
10.2
8
18.0
2.6
1
0.0020
Infotext
Yes
84662080
4059495934426
MM
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
04431-15-12
16
12.2
9
20.0
2.9
1
0.0040
Infotext
Yes
84662080
4059495934433
MM
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Tampilkan tampilan terkompresi (4 produk)

Klasifikasi

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
Order Number04431-15-08
Customs Tariff Number84662080
Certificate RoHSYes
GTIN-Code4059495934419
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change
Compare multiple parts
Add at least 2 products with