Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Pinet
Hinges
Common hinges
Rectangular hinges
1473381 - Lift-off hinges 50 x 30 mm and 60 x 40 mm
Pinet
Hinges
Common hinges
Rectangular hinges
1473381 - Lift-off hinges 50 x 30 mm and 60 x 40 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
14-7-3381
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
Note
NOTE
1
14-7-3381
steel
raw
60
40
1.5
4
type 2 / undrilled
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Pinet
- 1473381
Order number
14-7-3381
Shorttext
Lift-off hinges 50 x 30 mm and 60 x 40 mm
Perubahan terakhir
22.02.2024 12:31:27
Unit
Kata kunci
Common
Rectangular
hinges
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties