2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

14-7-3906

Expand Table
EN
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
S
S [mm]
1
14-7-3906
304 stainless steel
polished
50
35
2
10
25
5
4.5
Tampilkan tampilan terkompresi (1 produk)
Order number14-7-3906
ShorttextLift-off torque hinges
Perubahan terakhir23.02.2024 14:10:54
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties