Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
LILAI
Case Conveyor Chain
1702 Series
1702 Series - Case Conveyor Chain
LILAI
Case Conveyor Chain
1702 Series
1702 Series - Case Conveyor Chain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1702
Vertical Mode
Expand Table
Reset filters
EN
1/5
Chain model
CM
Series
SERIES
Application
APPLICATION
Material
MATERIAL
Pin material
PM
Working load
WL
Maximum Speed
TS
Package
PACKAGE
Width
W [mm]
Weight
WEIGHT [kg/m]
opposite bending raduis
RBR [mm]
Sideflex Radius
TR [mm]
1
1702
1702 Series
Mainly suitable for various kinds of plastic bottles, cans conveying, such as dairy industry.
POM, color white, operating temperature -30°C~+90°C
Stainless steel
3330N
40 m/min lubricant ; 20 m/min dry
20 PCS/meter
53.3
1.45
75
150
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
LILAI
- 1702 Series
Shorttext
Case Conveyor Chain
Perubahan terakhir
02.01.2024 04:22:31
Unit
Kata kunci
Case
Series
chain
conveyor chain
Klasifikasi
CNS
CNSERPBASE Object Properties
Type Code
1702
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)