2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

H215S-G

Expand Table
1/5
Manufacturer name
SA010ID04
Manufacturer order number
SA810ID03
Preview
PREVIEW
Level of Geometry
LOG
Nominal size
SA700ID28
nominal pressure
SA700ID30
kvs value
SA700ID06 [m³/h]
Valve assembly type
SA700ID04
Product description
SA700ID26
max. operating temperature
SA700ID07 [°C]
max. operating pressure
SA700ID08 [bar]
Body style
SA200ID03
Body connection variants
SA300ID03
Body material
SA400ID03
1
2
3
4
5
6
7
Belimo
H215S-G
high
15
25
1.600
Regulators with actuator
H215S-G, 2-way Stainless steel globe valve, Internal thread, PN 25
130
25
straight
female thread
stainless steel
Belimo
H215S-J
high
15
25
4.000
Regulators with actuator
H215S-J, 2-way Stainless steel globe valve, Internal thread, PN 25
130
25
straight
female thread
stainless steel
Belimo
H220S-K
high
20
25
6.300
Regulators with actuator
H220S-K, 2-way Stainless steel globe valve, Internal thread, PN 25
130
25
straight
female thread
stainless steel
Belimo
H225S-L
high
25
25
10.000
Regulators with actuator
H225S-L, 2-way Stainless steel globe valve, Internal thread, PN 25
130
25
straight
female thread
stainless steel
Belimo
H232S-M
high
32
25
16.000
Regulators with actuator
H232S-M, 2-way Stainless steel globe valve, Internal thread, PN 25
130
25
straight
female thread
stainless steel
Belimo
H240S-N
high
40
25
25.000
Regulators with actuator
H240S-N, 2-way Stainless steel globe valve, Internal thread, PN 25
130
25
straight
female thread
stainless steel
Belimo
H250S-P
high
50
25
40.000
Regulators with actuator
H250S-P, 2-way Stainless steel globe valve, Internal thread, PN 25
130
25
straight
female thread
stainless steel
Menampilkan tampilan terkompresi (7 produk yang dapat dikonfigurasi)
Order numberH215S-G
Perubahan terakhir09.03.2026 10:24:47
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberH215S-G

OmniClass 2006

23-65_55_14_17 23-65 55 14 17 Adjusting/Controlling Valves for Liquid Services

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryPipe Accessories
Family mechanical part typeValve breaks into part type (Pipe Accessory)
Compare multiple parts
Add at least 2 products with