2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

202102-10

Expand Table
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Gender
GENDER
Isolated
ISOLATED
Low PIM
LPIM
Temp Max
TEMPMAX
Temp Min
TEMPMIN
Non-Magnetic
NONMAG
Thread Direction
TD
1
202102-10
N Cap for Female Connector
White Bronze
Brass
50
PTFE
Not Rated
Plug
No
No
165
-65
No
Standard
Tampilkan tampilan terkompresi (1 produk)
Order number202102-10
Perubahan terakhir29.10.2020 11:12:58
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order Number202102-10
Compare multiple parts
Add at least 2 products with