Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem moves Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
22212 - Roller chains single stainless steel DIN ISO 606, curved link plate
norelem
...
Chains, sprockets
22212 - Roller chains single stainless steel DIN ISO 606, curved link plate
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
22212-0120516393
Vertical Mode
Expand Table
Reset filters
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
ISO No.
ISONR
Pitch inch
PXB1ZOLL [Zoll]
Pitch mm
PXB1 [mm]
width
B2 [mm]
width
B4 [mm]
Distance
B7 [mm]
diameter
D1 [mm]
diameter
D2 [mm]
height
G [mm]
~ Länge
L [mm]
Distance
P [mm]
No. of links
ANZGL
Break force F min. kN
BRUCHKR [kN]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
1
2
3
4
5
22212-0380732525
Edelstahl
06 B-1
3/8 x 7/32
9,525 x 5,72
8.53
13.5
3.3
6.35
3.28
8.26
5000
9,525
525
6.6
2.1700
Infotext
Info
Yes
22212-0120516393
Edelstahl
08 B-1
1/2 x 5/16
12,7 x 7,75
11.30
17.0
3.9
8.51
4.45
11.81
5000
12,7
393
12.0
3.5950
Infotext
Info
Yes
22212-0580308315
Edelstahl
10 B-1
5/8 x 3/8
15,875 x 9,65
13.28
19.6
4.1
10.16
5.08
14.73
5000
15,875
315
15.0
4.6050
Infotext
Info
Yes
22212-0340716263
Edelstahl
12 B-1
3/4 x 7/16
19,05 x 11,68
15.62
22.7
4.6
12.07
5.72
16.13
5000
19,05
263
17.0
6.3950
Infotext
Info
Yes
22212-1001702197
Edelstahl
16 B-1
1 x 17,02mm
25,4 x 17,02
25.45
36.1
5.4
15.88
8.28
21.08
5000
25,4
197
40.0
13.9950
Infotext
Info
Yes
Tampilkan tampilan terkompresi (5 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
norelem
- 22212
Order number
22212-0120516393
Shorttext
Roller chains single stainless steel DIN ISO 606, curved link plate
Perubahan terakhir
06.02.2026 18:33:20
Unit
Kata kunci
Bevel gears
Chains
Roller chains
Spur gears
Toothed belt
Toothed belts
Transmission
Worm
components
curved
link plate
machine
plant construction
pulleys
racks
screws
single
sprockets
stainless steel
systems
worm wheels
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
22212-0120516393
Customs Tariff Number
73151100
Certificate RoHS
Yes
GTIN-Code
4059495306940
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
23-17-04-03 Standard roller chain
Standards
ISO-6x-60x-ISO 606 ISO 606
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)