2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

22282-10-12X2000

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
FORM
Material
MATERIAL
width
A [mm]
Distance
B2 [mm]
Hohe
H2 [mm]
width
S [mm]
Length
L [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
22282-10-01X2000
C1
STAHL
17.5
24
5.2
1.0
2000
0.5300
Infotext
Yes
72169100
4059495525594
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-03X2000
C3
STAHL
10.0
20
10.0
1.5
2000
0.9200
Infotext
Yes
72169100
4059495525600
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-05X2000
C5
STAHL
14.0
28
12.0
2.0
2000
1.5400
Infotext
Yes
72169100
4059495525617
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-09X2000
C9
STAHL
22.0
38
18.0
2.5
2000
2.9800
Infotext
Yes
72169100
4059495525624
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-12X2000
C12
STAHL
36.0
60
20.0
2.5
2000
4.3400
Infotext
Yes
72169100
4059495525631
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-101X2000
C1
EDELSTAHL
17.5
24
5.2
1.0
2000
0.5600
Infotext
Yes
72224060
4059495525648
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-103X2000
C3
EDELSTAHL
10.0
20
10.0
1.5
2000
0.9800
Infotext
Yes
72224060
4059495525655
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-105X2000
C5
EDELSTAHL
14.0
28
12.0
2.0
2000
1.7200
Infotext
Yes
72224060
4059495525662
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-109X2000
C9
EDELSTAHL
22.0
38
18.0
2.5
2000
2.9500
Infotext
Yes
72224060
4059495525679
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
22282-10-112X2000
C12
EDELSTAHL
36.0
60
20.0
2.5
2000
4.3400
Infotext
Yes
72224060
4059495525686
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Tampilkan tampilan terkompresi (10 produk)
Order number22282-10-12X2000
ShorttextC profiles steel or stainless steel for glide rails
Perubahan terakhir26.01.2026 06:49:53
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-17-04-03 Standard roller chain
Compare multiple parts
Add at least 2 products with