2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

279-623/281-410

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Current intensity
STROM [A]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
Comment
BEMERKUNGEN
Weight
GEWICHT [g]
eCl@ss 7.1
ECLASS71
1
2
279-623/281-410
Info DE
Info EN
HIGH
0.08 - 1.5
28 - 16
8 - 9
1.00
27.00
4.00
68.00
4
1
gray
Circuit I
5.680
27-14-11-27
279-623/281-411
Info DE
Info EN
HIGH
0.08 - 1.5
28 - 16
8 - 9
1.00
27.00
4.00
68.00
4
1
gray
Circuit II
5.710
27-14-11-27
Menampilkan tampilan terkompresi (2 produk yang dapat dikonfigurasi)
Order number279-623/281-410
ShorttextComponent terminal block, 4-conductor, with diode 1N4007, anode, left side, for DIN-rail 35 x 15 and 35 x 7.5, 1.5 mm², CAGE CLAMP®
Perubahan terakhir20.11.2025 14:55:02
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-25-01-90 Terminal block systems (unspecified)
27-25-01-14 Component terminal block

ECLASS 12.0

27-14-11-27 Component terminal block

ETIM 10.0

EC000903 Component terminal block
EC001257 Neutral disconnect terminal block

ETIM 8.0

EC000903 Component terminal block