Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
3M
3M 15 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
3M
3M 15 - HTD timing pulleys with pilot bore
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
40115024
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
CODE
TYPE
TYPE
Number of teeth
T
design
EXEC
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
F
F [mm]
L
L [mm]
d Ø Bore
D [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
40115010
10- 3M- 15F
10
0F
9.55
8.79
13
13.0
17.0
26
-
501
0.01
Aluminum
40115012
12- 3M- 15F
12
0F
11.46
10.70
15
15.0
17.0
26
-
502
0.01
Aluminum
40115014
14- 3M- 15F
14
0F
13.37
12.61
16
16.0
17.0
26
-
503
0.01
Aluminum
40115015
15- 3M- 15F
15
0F
14.32
13.56
17.5
17.5
17.0
26
-
516
0.01
Aluminum
40115016
16- 3M- 15F
16
1F
15.28
14.52
17.5
10.0
19.5
26
4
504
0.01
Aluminum
40115018
18- 3M- 15F
18
1F
17.19
16.43
20
11.0
19.5
26
6
505
0.01
Aluminum
40115020
20- 3M- 15F
20
1F
19.10
18.34
23
13.0
19.5
26
6
517
0.01
Aluminum
40115021
21- 3M- 15F
21
1F
20.05
19.29
25
13.0
19.5
26
6
518
0.02
Aluminum
40115022
22- 3M- 15F
22
1F
21.01
20.25
25
13.0
19.5
26
6
518
0.02
Aluminum
40115024
24- 3M- 15F
24
1F
22.92
22.16
25
13.0
19.5
26
6
518
0.02
Aluminum
40115026
26- 3M- 15F
26
1F
24.83
24.07
28
16.0
19.5
26
6
508
0.03
Aluminum
40115028
28- 3M- 15F
28
1F
26.74
25.98
32
18.0
19.5
26
6
509
0.03
Aluminum
40115030
30- 3M- 15F
30
1F
28.65
27.89
32
20.0
19.5
26
6
509
0.04
Aluminum
40115032
32- 3M- 15F
32
1F
30.56
29.80
36
22.0
19.5
26
6
510
0.04
Aluminum
40115036
36- 3M- 15F
36
1F
34.38
33.62
39
26.0
20.0
30
6
519
0.06
Aluminum
40115040
40- 3M- 15F
40
1F
38.20
37.44
42
28.0
20.0
30
6
513
0.08
Aluminum
40115044
44-3M- 15
44
1F
42.02
41.26
48
33.0
20.0
30
6
520
0.10
Aluminum
40115048
48- 3M- 15
48
8
45.84
45.08
-
33.0
20.0
30
8
-
0.10
Aluminum
Tampilkan tampilan terkompresi (20 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Chiaravalli
- 3M 15
Shorttext
HTD timing pulleys with pilot bore
Perubahan terakhir
05.08.2024 16:01:06
Unit
Kata kunci
Open
Timing pulleys
bore
pilot
transmission
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)