2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6SL32020AE206SA0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
width
BAF016 [0173-1#05-AAA480#004]
height
BAA020 [0173-1#05-AAA480#004]
1
sine-wave filter 6,0 A 0,049 kW
SINAMICS sine-wave filter for Power Module FSA base frame compatibility only with PM230/240/250 no base frame compatibility with PM240-2 and G120X 380-480 V 3AC 6.0 A Electrical filter SINAMICS sinewave filter for the SINAMICS G120 modular frequency converter. Sinewave filters limit both the rate of change of the voltage (dv/dt) and the peak voltages across the motor winding. In a similar way to an output reactor, it permits connection of longer motor cables. Shaft currents are also substantially reduced. This makes it possible to run standard motors with standard insulation and without insulated bearings connected to SINAMICS. The voltage load on the motor winding is therefore almost at the same level as in direct on-line operation. Due to the very small rates of change of the voltage on the motor cable, the sinewave filter also has a positive effect on the electromagnetic compatibility (EMC). The sinewave filter is available for the two frame sizes Power Module FSA and FSB capable of being installed as a base component and in the three-phase voltage range 380 V to 480 V. SINAMICS - simply my drive!
887621547646
6SL3202-0AE20-6SA0
6SL32020AE206SA0
Siemens
SINE-WAVE FILTER FSA 3AC 380-480V-6,0A
75.500
200
Tampilkan tampilan terkompresi (1 produk)
Order number6SL32020AE206SA0
Shorttextsine-wave filter 6,0 A 0,049 kW
LongtextSINAMICS sine-wave filter for Power Module FSA base frame compatibility only with PM230/240/250 no base frame compatibility with PM240-2 and G120X 380-480 V 3AC 6.0 A Electrical filter SINAMICS sinewave filter for the SINAMICS G120 modular frequency converter. Sinewave filters limit both the rate of change of the voltage (dv/dt) and the peak voltages across the motor winding. In a similar way to an output reactor, it permits connection of longer motor cables. Shaft currents are also substantially reduced. This makes it possible to run standard motors with standard insulation and without insulated bearings connected to SINAMICS. The voltage load on the motor winding is therefore almost at the same level as in direct on-line operation. Due to the very small rates of change of the voltage on the motor cable, the sinewave filter also has a positive effect on the electromagnetic compatibility (EMC). The sinewave filter is available for the two frame sizes Power Module FSA and FSB capable of being installed as a base component and in the three-phase voltage range 380 V to 480 V. SINAMICS - simply my drive!
Perubahan terakhir19.08.2025 14:00:49
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Description longSINAMICS sine-wave filter for Power Module FSA base frame compatibility only with PM230/240/250 no base frame compatibility with PM240-2 and G120X 380-480 V 3AC 6.0 A Electrical filter SINAMICS sinewave filter for the SINAMICS G120 modular frequency converter. Sinewave filters limit both the rate of change of the voltage (dv/dt) and the peak voltages across the motor winding. In a similar way to an output reactor, it permits connection of longer motor cables. Shaft currents are also substantially reduced. This makes it possible to run standard motors with standard insulation and without insulated bearings connected to SINAMICS. The voltage load on the motor winding is therefore almost at the same level as in direct on-line operation. Due to the very small rates of change of the voltage on the motor cable, the sinewave filter also has a positive effect on the electromagnetic compatibility (EMC). The sinewave filter is available for the two frame sizes Power Module FSA and FSB capable of being installed as a base component and in the three-phase voltage range 380 V to 480 V. SINAMICS - simply my drive!
Description shortsine-wave filter 6,0 A 0,049 kW
GTIN-Code887621547646
Order Number6SL32020AE206SA0
Type CodeSine-wave filter
CNSPHYPROP Physical Properties

ECLASS 14.0

27-42-02-10 Sinus filter
max. rated operating voltage Ue480 0173-1#05-AAA153#004
max. rated current with AC6 0173-1#05-AAA220#004
net weight3 0173-1#05-AAA731#004
min. rated operating voltage380 0173-1#05-AAA153#004
Product typeSine-wave filter
GTIN4019169457064
product article number of manufacturer6SL3202-0AE20-6SA0
Manufacturer nameSiemens AG
Manufacturer product descriptionSINAMICS sine-wave filter for Power Module FSA base frame compatibility only with PM230/240/250 no base frame compatibility with PM240-2 and G120X 380-480 V 3AC 6.0 A
Manufacturer product designationSINE-WAVE FILTER FSA 3AC 380-480V-6,0A
height200 0173-1#05-AAA480#004
depth110 0173-1#05-AAA480#004
width75.500 0173-1#05-AAA480#004
Compare multiple parts
Add at least 2 products with