2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8WH20000AE03

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Through-type terminal with spring-loaded connection, cross-section: 1.5 mm2, width: 4.2 mm
Terminal, spring-loaded terminal, through-type terminal, 1.5 mm², green Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety - only from Siemens.
754554944647
8WH2000-0AE03
8WH20000AE03
Siemens
F-TH T. 1,5SQMM,4,2MM,GREEN
Tampilkan tampilan terkompresi (1 produk)
Order number8WH20000AE03
ShorttextFeed-through terminal block
Perubahan terakhir19.08.2025 14:00:27
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-25-01-01 Feed-through terminal block
Compare multiple parts
Add at least 2 products with