Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
SRD-FA
SRD-FA
d
ADFRD,ADFSD,ADFCD - Flange type linear bearing/medium
SRD-FA
SRD-FA
d
ADFRD,ADFSD,ADFCD - Flange type linear bearing/medium
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ADFSD12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CODE
CODE
type
TYPE
Material
MAT
Hardness
HRD
surface treatment
SUR
Ball material
MAT1
Cage material
MAT2
Use temperature environment
USE
Seal material
MAT3
d
DD [mm]
d tolerance
DDTOL
D
D [mm]
D no surface treatment
DNTOL
L
L [mm]
L tolerance
LTOL
H
H [mm]
T
T [mm]
X
X [mm]
3
|
ADFRD10
4
|
ADFRD12
5
|
ADFRD16
6
|
ADFRD20
7
|
ADFRD25
8
|
ADFRD30
9
|
ADFSD6
10
|
ADFSD8
11
|
ADFSD10
12
|
ADFSD12
13
|
ADFSD16
14
|
ADFSD20
15
|
ADFSD25
16
|
ADFSD30
17
|
ADFCD6
18
|
ADFCD8
19
|
ADFCD10
20
|
ADFCD12
ADFRD
Round flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
8
0/-0.010
15
0/-0.013
37
±0.3
32
5
3.5
ADFRD
Round flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
10
0/-0.010
19
0/-0.016
47
±0.3
40
6
4.5
ADFRD
Round flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
12
0/-0.010
21
0/-0.016
47
±0.3
42
6
4.5
ADFRD
Round flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
16
0/-0.010
28
0/-0.016
56
±0.3
48
6
4.5
ADFRD
Round flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
20
0/-0.012
32
0/-0.019
65
±0.3
54
8
5.5
ADFRD
Round flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
25
0/-0.012
40
0/-0.019
83
±0.3
62
8
5.5
ADFRD
Round flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
30
0/-0.012
45
0/-0.019
90
±0.3
74
10
6.6
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
6
0/-0.010
12
0/-0.013
29
±0.3
28
5
3.5
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
8
0/-0.010
15
0/-0.013
37
±0.3
32
5
3.5
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
10
0/-0.010
19
0/-0.016
47
±0.3
40
6
4.5
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
12
0/-0.010
21
0/-0.016
47
±0.3
42
6
4.5
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
16
0/-0.010
28
0/-0.016
56
±0.3
48
6
4.5
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
20
0/-0.012
32
0/-0.019
65
±0.3
54
8
5.5
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
25
0/-0.012
40
0/-0.019
83
±0.3
62
8
5.5
ADFSD
Method blue
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
30
0/-0.012
45
0/-0.019
90
±0.3
74
10
6.6
ADFCD
Flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
6
0/-0.010
12
0/-0.013
29
±0.3
28
5
3.5
ADFCD
Flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
8
0/-0.010
15
0/-0.013
37
±0.3
32
5
3.5
ADFCD
Flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
10
0/-0.010
19
0/-0.016
47
±0.3
40
6
4.5
ADFCD
Flange type
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
12
0/-0.010
21
0/-0.016
47
±0.3
42
6
4.5
Tampilkan tampilan terkompresi (24 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
SRD-FA
- ADFRD,ADFSD,ADFCD
Shorttext
Flange type linear bearing/medium
Perubahan terakhir
03.04.2023 07:31:39
Unit
Kata kunci
Flange type
assembly
ball guide
linear
linear bearing
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties