2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BM01KF-M1/2-L3/4

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
thread
LW
texture of material
MAT
surface treatment
ST
strength grade
QDDJ
M
M
L
L [mm]
V
V
threads per inch
YS
D(max)
D [mm]
t
T [mm]
A
A [mm]
e(min)
E [mm]
INFOTEXT
INFOTEXT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
BM01HU-M1/4-L3/8
BM01HU
American hexagon socket countersunk head screws
Coarse teeth
SUS304
-
-
1/4
3/8
Complete teeth
20
13.48
0.00
3.97
0.00
website
BM01HU-M5/16-L1/2
BM01HU
American hexagon socket countersunk head screws
Coarse teeth
SUS304
-
-
5/16
1/2
Complete teeth
18
15.80
0.00
4.76
0.00
website
BM01HU-M3/8-L5/8
BM01HU
American hexagon socket countersunk head screws
Coarse teeth
SUS304
-
-
3/8
5/8
Complete teeth
16
19.00
0.00
5.56
0.00
website
BM01JU-M1/4-L3/8
BM01JU
American hexagonal flat round head screws
Coarse teeth
SUS304
-
-
1/4
3/8
Complete teeth
20
11.10
3.30
3.97
2.21
website
BM01JU-M5/16-L3/8
BM01JU
American hexagonal flat round head screws
Coarse teeth
SUS304
-
-
5/16
3/8
Complete teeth
18
13.90
4.20
4.76
2.67
website
BM01JU-M3/8-L1/2
BM01JU
American hexagonal flat round head screws
Coarse teeth
SUS304
-
-
3/8
1/2
Complete teeth
16
16.67
5.00
5.56
3.10
website
BM01KF-M1/4-L3/8
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
1/4
3/8
Complete teeth
20
9.50
6.30
4.80
0.00
website
BM01KF-M5/16-L1/2
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
5/16
1/2
Complete teeth
18
11.90
7.90
6.40
0.00
website
BM01KF-M3/8-L5/8
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
3/8
5/8
Complete teeth
16
14.20
9.50
7.90
0.00
website
BM01KF-M7/16-L1
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
7/16
1
Complete teeth
14
16.60
11.00
9.50
0.00
website
BM01KF-M1/2-L3/4
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
1/2
3/4
Complete teeth
13
19.00
12.70
9.50
0.00
website
BM01KF-M5/8-L1
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
5/8
1
Complete teeth
11
23.80
15.80
12.70
0.00
website
BM01KF-M3/4-L5/4
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
3/4
5/4
Complete teeth
10
28.50
19.00
15.80
0.00
website
BM01KF-M7/8-L2
BM01KF
American hexagon socket head cap screw
Coarse teeth
ML40Cr
turn black
12.9
7/8
2
Complete teeth
9
33.30
22.20
19.00
0.00
website
BM01KU-M1/4-L3/8
BM01KU
American hexagon socket head cap screw
Coarse teeth
SUS304
-
-
1/4
3/8
Complete teeth
20
9.50
6.30
4.80
0.00
website
BM01KU-M5/16-L1/2
BM01KU
American hexagon socket head cap screw
Coarse teeth
SUS304
-
-
5/16
1/2
Complete teeth
18
11.90
7.90
6.40
0.00
website
BM01KU-M3/8-L5/8
BM01KU
American hexagon socket head cap screw
Coarse teeth
SUS304
-
-
3/8
5/8
Complete teeth
16
14.20
9.50
7.90
0.00
website
BM01KU-M7/16-L1
BM01KU
American hexagon socket head cap screw
Coarse teeth
SUS304
-
-
7/16
1
Complete teeth
14
16.60
11.00
9.50
0.00
website
BM01KU-M1/2-L3/4
BM01KU
American hexagon socket head cap screw
Coarse teeth
SUS304
-
-
1/2
3/4
Complete teeth
13
19.00
12.70
9.50
0.00
website
Menampilkan tampilan terkompresi (22 produk yang dapat dikonfigurasi)
ShorttextAmerican hexagon socket countersunk head screw/American hexagon socket flat round head screw/American hexagon socket cylindrical head screw
Perubahan terakhir19.03.2025 09:16:18
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties