Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
21-locatingpin-bushingforfixture
locatingdowel
BR17E_F - Positioning Pin - Shoulder Type, Internal Thread Type, P-Size Designated Type - Large/Small Head Cone Angle Type
HEFA
...
BR17E_F - Positioning Pin - Shoulder Type, Internal Thread Type, P-Size Designated Type - Large/Small Head Cone Angle Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BR17EU-D20-P16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
SHAPE
SHAPE
tolerance class
GCDJ
material quality
MQ
hardness
HARDNESS
Surface Treatment
ST
D
D [mm]
Tolerance of D
DT [mm]
P
P [mm]
L
L [mm]
H
H [mm]
E
E [mm]
S
S [mm]
M
M
(W)
W [mm]
V
V [mm]
INFOTEXT
INFOTEXT
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
BR17EK-D20-P16
BR17EK
circular type
Dg6
SKS3
Quenching hardness 58~61HRC
-
20
-0.007/-0.020
16.00
30
10
5
23
M8
0.0
12
website
BR17EU-D5-P3
BR17EU
circular type
Dg6
SUS304
-
-
5
-0.004/-0.012
3.00
10
5
2
8
M2
0.0
3
website
BR17EU-D6T-P4
BR17EU
circular type
Dg6
SUS304
-
-
6T
-0.004/-0.012
4.00
10
5
2
8
M2.6
0.0
4
website
BR17EU-D6-P4
BR17EU
circular type
Dg6
SUS304
-
-
6
-0.004/-0.012
4.00
10
5
2
8
M3
0.0
5
website
BR17EU-D8T-P5
BR17EU
circular type
Dg6
SUS304
-
-
8T
-0.005/-0.014
5.00
15
6
3
11
M4
0.0
6
website
BR17EU-D8-P5
BR17EU
circular type
Dg6
SUS304
-
-
8
-0.005/-0.014
5.00
15
6
3
11
M5
0.0
8
website
BR17EU-D10-P7
BR17EU
circular type
Dg6
SUS304
-
-
10
-0.005/-0.014
7.00
15
8
3
13
M5
0.0
8
website
BR17EU-D12-P7
BR17EU
circular type
Dg6
SUS304
-
-
12
-0.006/-0.017
7.00
15
8
3
15
M5
0.0
8
website
BR17EU-D13-P8
BR17EU
circular type
Dg6
SUS304
-
-
13
-0.006/-0.017
8.00
22
8
4
16
M8
0.0
10
website
BR17EU-D16-P13
BR17EU
circular type
Dg6
SUS304
-
-
16
-0.006/-0.017
13.00
22
10
4
19
M8
0.0
12
website
BR17EU-D20-P16
BR17EU
circular type
Dg6
SUS304
-
-
20
-0.007/-0.020
16.00
30
10
5
23
M8
0.0
12
website
BR17FK-D5-P3
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
5
-0.004/-0.012
3.00
10
5
2
8
M2
1.5
3
website
BR17FK-D6T-P4
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
6T
-0.004/-0.012
4.00
10
5
2
8
M2.6
1.8
4
website
BR17FK-D6-P4
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
6
-0.004/-0.012
4.00
10
5
2
8
M3
1.8
5
website
BR17FK-D8T-P5
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
8T
-0.005/-0.014
5.00
15
6
3
11
M4
2.2
6
website
BR17FK-D8-P5
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
8
-0.005/-0.014
5.00
15
6
3
11
M5
2.2
8
website
BR17FK-D10-P7
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
10
-0.005/-0.014
7.00
15
8
3
13
M5
3.0
8
website
BR17FK-D12-P7
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
12
-0.006/-0.017
7.00
15
8
3
15
M5
3.2
8
website
BR17FK-D13-P8
BR17FK
Polygonal shape
Dg6
SKS3
Quenching hardness 58~61HRC
-
13
-0.006/-0.017
8.00
22
8
4
16
M8
3.5
10
website
Menampilkan tampilan terkompresi (40 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
HEFA
- BR17E_F
Shorttext
Positioning Pin - Shoulder Type, Internal Thread Type, P-Size Designated Type - Large/Small Head Cone Angle Type
Perubahan terakhir
19.09.2025 02:38:06
Unit
Kata kunci
Positioning pin
angle type
cone
designated
head
internal thread
shoulder type
type
Klasifikasi
CNS
CNSERPBASE Object Properties
Type Code
BR17EU-D20-P16