Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
SAMLO
bearings
BTLA - Cam Followers-PU Coated Type
SAMLO
bearings
BTLA - Cam Followers-PU Coated Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BTLA-30
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
typecode
TYPECODE
D [mm]
A [mm]
D0 [mm]
C [mm]
L
B [mm]
E
M
G [mm]
F
N
T [mm]
W [mm]
Allowable Load
AL
Max. Rotational Speed
MRS
mass
MASS [g]
catalog
CATALOG
1
2
3
4
5
6
7
8
BTLA
21
13
5
9
23
13.0
0
M5×0.8
7.50
0
0
0.5
10
68
1500
13.0
btla.jpg
BTLA
24
16
6
11
28
16.0
0
M6×1
8.00
0
0
0.6
12
90
1300
22.0
btla.jpg
BTLA
27
19
8
11
32
20.0
0
M8×1.25
10.00
0
0
0.6
14
96
1180
33.0
btla.jpg
BTLA
30
22
10
12
36
23.0
0
M10×1.25
12.00
4
0
0.6
17
110
1060
50.0
btla.jpg
BTLA
34
26
10
12
36
23.0
0
M10×1.25
12.00
4
0
0.6
17
118
930
66.0
btla.jpg
BTLA
38
30
12
14
40
25.0
6
M12×1.5
13.00
6
3
0.6
23
147
830
103.0
btla.jpg
BTLA
40
32
12
14
40
25.0
6
M12×1.5
13.00
6
3
0.6
23
151
800
113.0
btla.jpg
BTLA
43
35
16
18
52
32.5
8
M16×1.5
17.00
6
3
0.8
27
202
740
181.0
btla.jpg
Tampilkan tampilan terkompresi (8 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
SAMLO
- BTLA
Shorttext
Cam Followers-PU Coated Type
Perubahan terakhir
11.07.2025 09:40:32
Unit
Kata kunci
Bearings
Cam
Coated
Type
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties