Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_industrial
J3-caster/foot cup
CDK06 - American series low center of gravity caster · Allowable load 200kg· Fixed type
YIHEDA
yhd_industrial
J3-caster/foot cup
CDK06 - American series low center of gravity caster · Allowable load 200kg· Fixed type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CDK06-D38-NQ
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
Bracket Type
TYPE
Bracket material
MAT
bracket surface treatment
SUR
Bracket Brake Form
BRA
Wheel material
MAT1
Wheel color
COL
Wheel bearing
BEA
D
D [mm]
wheel code
CODE1
H
H [mm]
F
F [mm]
A
A [mm]
B
B [mm]
C
C [mm]
E
E [mm]
d
DD [mm]
allowable load
LOAD [kg]
1
|
CDK06-D38-NQ
CDK06
Fixed
Q235A
Electrophoresis (black paint)
-
Strong nylon
black
double bearing
38
NQ
61
44.5
92
64
75
45
6.8
200
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- CDK06
Shorttext
American series low center of gravity caster · Allowable load 200kg· Fixed type
Perubahan terakhir
25.11.2025 10:51:40
Unit
Kata kunci
Allowable
American
Cups
Electronic
Fixed Type
Gallery
Industrial
Parts
Structure
caster
center
frame
gravity
load
series low
Klasifikasi
CNS
CNSERPBASE Object Properties