2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

'DEF35D-290'

Expand Table
EN
1/5
Long description
INFO1
Dimensione
DIM
Rail
GUI
Catalogue
INFO
Length
L [mm]
Stroke
H [mm]
Load capacity for a pair of rails Corad
CRAD [N]
Load capacity for a pair of rails Coax
CAX [N]
Slider
CUR [mm]
C [mm]
No. of holes
NOH
A [mm]
B [mm]
1
2
3
4
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
28
DEF...D
Catalogue
290
292
836
586
250
45
3
26
28
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
35
DEF...D
Catalogue
290
303
890
624
250
45
3
34
35
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
43
DEF...D
Catalogue
290
301
1002
702
240
40
3
44
43
The DE is a fully extending telescopic rail consisting of two guide rails riveted back to back to form a rigid, double-T, square profile. The square cross-section is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty with compact overall dimensions.
63
DEF...D
Catalogue
610
602
7688
5382
558
39
7
58
63
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
ShorttextSteel telescopic rail, full extension 100%, hardened raceways, double stroke, threaded holes (max load 15512 N, max closed length 1970 mm)
Perubahan terakhir06.11.2024 10:56:37
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type Code'DEF35D-290'