2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FLA.4E.314.CLAC11Z

Expand Table
EN
1/5
PREVIEW
Part number
SKU
Description
DESC
Cable diameter (min) in mm
CABLEMIN [mm]
Cable diameter (max) in mm
CABLEMAX [mm]
KEYING
Cable termination protection
CABLEPROTECT
Number of contacts Low Voltage
LVCONTACTS
AWG min
AWGMIN
AWG max
AWGMAX
IP Rating
IP
Contact Termination Low Voltage
LVTERMINATION
1
2
FLA.4E.314.CLAC11Z
Elbow plug, cable collet and nut for fitting a bend relief
10,6
12
Hermaphroditic keying (half moon insert) with male pin 1
For cable bend relief
14
28
20
IP68
Solder
FLA.4E.324.CLAC15Z
Elbow plug, cable collet and nut for fitting a bend relief
14,1
15
Hermaphroditic keying (half moon insert) with male pin 1
For cable bend relief
24
30
22
IP68
Solder
Tampilkan tampilan terkompresi (2 produk)
Order numberFLA.4E.314.CLAC11Z
ShorttextElbow plug, cable collet and nut for fitting a bend relief
Perubahan terakhir21.02.2025 07:33:37
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties