2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KerbKonus 309200050110

Expand Table
EN
1/5
Articlenumber
ARTNR
Internal thread
A
External thread
E [mm]
Pitch
P [mm]
Length
B [mm]
Hexagon
SW [mm]
Guideline values for receiving hole diameter softwood
LW [mm]
Guideline values for receiving hole diameter plastic, hardwood
LH [mm]
Minimum drill hole depth in case of blind holes
T [mm]
Edge distanceguideline values for plastics
W
Material
MAT
Installation tools
MONTAGE
Product data sheet
INFO
1
2
3
4
5
309200040110
M4
7.0
2.5
10.0
3.2 +0.1
>= 5.1
5.2 - 5.3
13.0
>=0.25 - 0.9 E
Case-harded steel, zink-plated, blue passiviated
PDF
PDF
309200050110
M5
9.0
3.0
12.0
4.1 +0.1
>= 6.6
6.7 - 6.9
15.0
>=0.25 - 0.9 E
Case-harded steel, zink-plated, blue passiviated
PDF
PDF
309200060110
M6
10.0
4.0
14.0
4.9 +0.1
>= 7.6
7.7 - 7.9
17.0
>=0.25 - 0.9 E
Case-harded steel, zink-plated, blue passiviated
PDF
PDF
309200080110
M8
13.0
4.0
20.0
6.6 +0.1
>= 9.9
10.1 - 10.3
23.0
>=0.25 - 0.9 E
Case-harded steel, zink-plated, blue passiviated
PDF
PDF
309200100110
M10
16.0
5.0
23.0
8.3 +0.1
>= 12.4
12.6 - 12.8
26.0
>=0.25 - 0.9 E
Case-harded steel, zink-plated, blue passiviated
PDF
PDF
Menampilkan tampilan terkompresi (5 produk yang dapat dikonfigurasi)
Order number309200050110
ShorttextThreaded insert self-tapping or thread forming with hexagonal socket - for application in plastic
Perubahan terakhir28.03.2024 13:15:41
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order Number309200050110