Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Structure Components
FGBE / FGBES - Rubber Bumper with Screw
FGBES-SS - Rubber Bumper with Screw
NBK (Nabeya Bi-tech Kaisha)
...
FGBE / FGBES - Rubber Bumper with Screw
FGBES-SS - Rubber Bumper with Screw
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FGBES-25-20-20-M6-SS-55
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Catalog Number
CN
Diameter D
D [mm]
Height H
H [mm]
Diameter d
D1 [mm]
Thread
M
Pitch
P
Dimension Lm
LM [mm]
1
2
3
4
5
6
7
8
9
10
FGBES-10-10-8-M4-SS-55
10
10
8
M4
0.70
10
FGBES-15-15-12-M4-SS-55
15
15
12
M4
0.70
10
FGBES-20-15-14-M6-SS-55
20
15
14
M6
1.00
18
FGBES-20-20-16-M6-SS-55
20
20
16
M6
1.00
18
FGBES-25-20-20-M6-SS-55
25
20
20
M6
1.00
18
FGBES-30-20-22-M8-SS-55
30
20
22
M8
1.25
20
FGBES-40-25-30-M8-SS-55
40
25
30
M8
1.25
23
FGBES-40-30-33-M8-SS-55
40
30
33
M8
1.25
23
FGBES-50-30-42-M10-SS-55
50
30
42
M10
1.50
28
FGBES-75-40-60-M12-SS-55
75
40
60
M12
1.75
37
Tampilkan tampilan terkompresi (10 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
NBK (Nabeya Bi-tech Kaisha)
- FGBES-SS
Shorttext
Rubber Bumper with Screw
Perubahan terakhir
18.04.2023 02:57:04
Unit
Kata kunci
Bumper
Components
Machine elements
Rubber
Screw
Structure
Klasifikasi
By Categories
Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool
CNS
CNSERPBASE Object Properties