2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LG01AJ-M4-L8-B

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Code
CODE
type
CODE1
Material (subject)
TYPE
Main_body_surface_treatment
SUR
Material (thread)
TYPE1
Thread_surface_treatment
SUR1
M
M
L
L [mm]
Handle_color
SBYS
R
R [mm]
H
H [mm]
D
D [mm]
d
DD [mm]
INFOTEXT
INFOTEXT
1
2
3
4
LG01AH-M4-L8-B
LG01AH
External_thread_type
Zinc_die_casting
Baking_paint
S45C
Blackening
4
8
B:(black)
29.5
29
13.0
10
website
LG01AJ-M4-L8-B
LG01AJ
External_thread_type
Zinc_die_casting
Baking_paint
SUS304
-
4
8
B:(black)
29.5
29
13.0
10
website
LG01BH-M4-L7-B
LG01BH
Internal_thread_type
Zinc_die_casting
Baking_paint
S45C
Blackening
4
7
B:(black)
30.0
29
13.0
10
website
LG01BJ-M4-L7-B
LG01BJ
Internal_thread_type
Zinc_die_casting
Baking_paint
SUS304
-
4
7
B:(black)
30.0
29
13.0
10
website
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
ShorttextHandle - small straight bar
Perubahan terakhir19.03.2025 09:16:24
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeLG01AJ-M4-L8-B