2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JW75LOKBH

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
assembly code
ASSEMBLY_CODE
cable length
CABLE_LENGTH
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
circuit
CIRCUIT
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
dimming lamp color temperature shift
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
emit from line length
EMIT_FROM_LINE_LENGTH
1
2
3
4
MUTMPJC5Q
22.500
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
3
JW75LOKBH
60.000
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
4
1QLLOS4KV
75.000
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
5
WLP0NZAKA
15.000
D5020200
2
0
1
0
16777215
0
0
4
Pendant Linear Architectural Luminaire
-1
0
2
Tampilkan tampilan terkompresi (4 produk)
Order numberJW75LOKBH
Perubahan terakhir07.01.2025 13:44:34
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties