2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCHJ-80

Expand Table
EN
1/5
Model
MODEL
Body specification
BS [mm]
Stroke
STROKE [mm]
POS [mm]
Accessories(Options)
SD
Pressure stroke
PSTROKE
Sensor switch
SWITCH
Number of sensor switch
NSW
A1 [mm]
AB [mm]
AC [mm]
B1 [mm]
BB [mm]
BC [mm]
BD [mm]
BF [mm]
C [mm]
D [mm]
E [mm]
G [mm]
1
2
3
4
5
6
MCHJ
50
4
0
Blank: Without
0
Blank: without switch
Blank: without switch
5.0
12
12
5.0
35.0
26.0
23.0
23.0
8.0
16.0
4
12
MCHJ
66
6
0
Blank: Without
0
Blank: without switch
Blank: without switch
11.5
12
18
5.0
43.0
32.0
27.0
27.0
12.0
22.0
5
17
MCHJ
80
8
0
Blank: Without
0
Blank: without switch
Blank: without switch
8.0
26
18
8.0
50.0
36.0
31.0
31.0
15.0
26.7
6
22
MCHJ
100
10
0
Blank: Without
0
Blank: without switch
Blank: without switch
13.5
24
24
10.0
60.0
41.0
38.0
34.0
18.0
34.2
10
26
MCHJ
125
12
0
Blank: Without
0
Blank: without switch
Blank: without switch
17.0
30
30
10.0
68.0
49.0
42.5
37.0
12.5
42.3
10
31
MCHJ
160
16
0
Blank: Without
0
Blank: without switch
Blank: without switch
20.0
44
38
10.5
80.0
55.0
48.0
45.0
18.0
54.8
10
39
Menampilkan tampilan terkompresi (6 produk yang dapat dikonfigurasi)
ShorttextParallel Gripper (3-Finger)
Perubahan terakhir03.12.2025 07:10:10
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties