2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPPU10-15-N

Expand Table
EN
1/5
Part No.
PN
Stroke
STROKE [mm]
Cylinder Inner Diameter
ID [mm]
Specification Selection
SS
Stroke 2
STROKE2
P
P [mm]
D
D [mm]
E
E [mm]
E1
E1 [mm]
F
F [mm]
G
G [mm]
Max. Load Mass
MASS [kg]
Main Body Mass
MB [g]
1
2
3
MPPU10-15-N
15
10
N (Main Body only)
-
48
39
0
67
43.5
20
0.8
230
MPPU10-30-N
30
10
N (Main Body only)
-
63
44
15
82
58.5
35
0.8
270
MPPU10-45-N
45
10
N (Main Body only)
-
78
49
30
97
73.5
50
0.8
320
Menampilkan tampilan terkompresi (3 produk yang dapat dikonfigurasi)
ShorttextAir Slide Guides L Shaped Table Type - MPPU10 Series
Perubahan terakhir29.11.2024 04:06:39
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties