Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
J1-Dust and temperature removal category
fz03.01.06
NHR83 - Universal nozzle spray shape: single point curved pipe type
YIHEDA
...
J1-Dust and temperature removal category
fz03.01.06
NHR83 - Universal nozzle spray shape: single point curved pipe type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
NHR83
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CODE
CODE
Spray shape
PSXZ
Appearance characteristics
WXTZ
material
MAT
Maximum operating temperature
ZGSYWD
Recommended fluids
TJLT
Flexible angle
KWQJD
website link
LINK
1
|
NHR83
NHR83
Multipoint shape
Bend type
Iron
70℃
Air
0~135°
website link
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- NHR83
Shorttext
Universal nozzle spray shape: single point curved pipe type
Perubahan terakhir
25.11.2025 10:51:33
Unit
Kata kunci
Automation
Electronic
Factory
Gallery
Parts
Single point
Spray
Temperature
category
curved pipe
nozzle
removal
type
universal
Klasifikasi
CNS
CNSERPBASE Object Properties