2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PUTFL6-0.5

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Outer Diameter
OD [mm]
L 0.5m Increment
L [m]
Inner Diameter
ID [mm]
Min. Bending Radius
MBR [mm]
Outer Dia. Precision
ODTOL [mm]
Operating Temp. Range
OP [mPa]
Burst Pressure
BP [mPa]
Mass
MASS [kg/m]
1
2
3
4
5
6
PUTFL3.2-0.5
Fluororesin
3.2
0.5
1.6
16
+/-0.1
1.1
4.5
0.013
PUTFL4-0.5
Fluororesin
4.0
0.5
2.0
15
+/-0.1
2.5
10.0
0.02
PUTFL6-0.5
Fluororesin
6.0
0.5
4.0
25
+/-0.1
1.7
7.0
0.034
PUTFL8-0.5
Fluororesin
8.0
0.5
6.0
40
+/-0.1
1.1
4.5
0.047
PUTFL10-0.5
Fluororesin
10.0
0.5
8.0
60
+0.1/-0.15
0.8
3.5
0.061
PUTFL12-0.5
Fluororesin
12.0
0.5
10.0
100
+0.1/-0.15
0.7
3.0
0.074
Menampilkan tampilan terkompresi (6 produk yang dapat dikonfigurasi)
ShorttextFluororesin Tubes - Dimension Configurable Type
Perubahan terakhir29.11.2024 04:30:39
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties