2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FLS.00.113.CTAE31

Expand Table
EN
1/5
PREVIEW
Part number
SKU
Description
DESC
Cable diameter (max) in mm
CABLEMAX [mm]
Housing material
HOUSING
KEYING
Cable termination protection
CABLEPROTECT
Number of contacts Low Voltage
LVCONTACTS
AWG min
AWGMIN
AWG max
AWGMAX
IP Rating
IP
Contact Termination Low Voltage
LVTERMINATION
Connector type
CONNECTORTYPE
1
FLS.00.113.CTAE31
Elbow plug cable crimping
3
Metal - Chrome plated Brass
Circular, male
Standard back nut (no additional protection)
1
28
20
IP50
Solder
Plug - Elbow
Tampilkan tampilan terkompresi (1 produk)
Order numberFLS.00.113.CTAE31
ShorttextElbow plug cable crimping
Perubahan terakhir21.02.2025 07:33:47
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties