Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
A1-Shafts
SLF01 - Pipe type guide shaft · Internal thread type at both ends
YIHEDA
yhd_fa
A1-Shafts
SLF01 - Pipe type guide shaft · Internal thread type at both ends
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SLF01-D6-L20-M3-N3
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Type
TYPE
D Tolerance level
COM
Material (National Standard)
MAT1
Material (equivalent)
MAT
hardness
HEA
Surface treatment
SUR
D
D [mm]
D tolerance
DTOL
L(Minimum Unit 1)
L [mm]
M(choice)
M
1
|
SLF01-D6-L20-M3-N3
SLF01
Internal thread type at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
6
-0.004/-0.012
20
3
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- SLF01
Shorttext
Pipe type guide shaft · Internal thread type at both ends
Perubahan terakhir
25.11.2025 10:51:21
Unit
Kata kunci
Automation
Electronic
Factory
Gallery
Parts
Pipe type
both ends
guide shaft
internal thread
type
Klasifikasi
CNS
CNSERPBASE Object Properties
Type Code
SLF01-D6-L20-M3-N3