2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SLN01-D6-L20-E2-P5-M3

Expand Table
EN
1/5
Code
CODE
Type
TYPE
D tolerance
COM
Material (National Standard)
MAT1
Material (equivalent)
MAT
hardness
HEA
Surface treatment
SUR
D
D [mm]
D tolerance
DTOL
L(Minimum Unit 1)
L [mm]
E(Minimum Unit 1)
E [mm]
1|SLN01-D6-L20-E2-P5-M3
SLN01
One end step, one end internal thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
6
-0.004/-0.012
20
2
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextPipe type guide shaft, one end step, one end internal thread type
Perubahan terakhir25.11.2025 10:51:21
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties